infrastructure for a connected world

An image of UK 86mmx146mm, double gang faceplate frame with labels
CBUKAW-2GY


86mm x 146mm, double gang faceplate frame with labels. Accepts two 1/2-size module inserts.
NoteCBUKAW-2GY replaces CBUKAW-2G
Faceplate Size Double Gang
Module Type -
No. of Ports -
Style Empty frame
Label Type Label Pocket
Color Arctic White
Connection Type UTP, STP, Fiber-Optic, A/V
Depth (mm) 9.3
Height (mm) 86.0
No. of Module Inserts 2
Width (mm) 146.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000