infrastructure for a connected world

An image of Surface Mount Box, 12 Port,  Black

Mini-Com® surface mount box holds up to twelve Mini-Com® Modules, six on each side. Supplied with mounting screws, adhesive backing and label holder/screw cover. Dimensions: 1.04"H x 5.71"W x 5.45"L (26.3mm x 145.0mm x 138.5mm), Black.
NoteCBX12BL-AY replaces CBX12BL-A
Style Low Profile
Module Type Mini-Com
No. of Ports 12
Color Black
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD5, LDPH5, LD10, LDPH10
Material ABS
Height (In.) 1.04
Height (mm) 26.3
Length (In.) 5.45
Length (mm) 138.5
Width (In.) 5.71
Width (mm) 145.0
Depth (mm) 138.5
Mounting Fasteners Included Yes
No. of Module Inserts 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000