infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Intl Gray

Mini-Com® surface mount box accepts up to two Mini-Com® Modules. Includes built-in removable blank to add a second module. Dimensions: 1.06"H x 1.95"W x 3.65"L (27.0mm x 49.5mm x 92.7mm), International Gray.
NoteCBX2IG-AY replaces CBX2IG-A
Style Elongated
Module Type Mini-Com
Color International Gray
Label Type Optional Adhesive
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 1.06
Height (mm) 27.0
Length (In.) 3.65
Length (mm) 92.7
Width (In.) 1.95
Width (mm) 49.5
CE Compliant No
Depth (mm) 92.7
No. of Module Inserts 2
No. of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000