infrastructure for a connected world

Mini-Com® surface mount box accepts four Mini-Com® Modules. Provides slots that accept cable ties for strain relief. Supplied with label holder/screw cover. Dimensions: 1.06"H x 2.90"W x 4.50"L (27.0mm x 73.6mm x 114.3mm), Electric Ivory.
CBX4EI-AY


Mini-Com® surface mount box accepts four Mini-Com® Modules. Provides slots that accept cable ties for strain relief. Supplied with label holder/screw cover. Dimensions: 1.06"H x 2.90"W x 4.50"L (27.0mm x 73.6mm x 114.3mm), Electric Ivory.
NoteCBX4EI-AY replaces CBX4EI-A
Product Type Surface Mount Box
Style Elongated
Module Type Mini-Com
No. of Ports 4
Color Electric Ivory
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 1.06
Height (mm) 27.0
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 2.90
Width (mm) 73.6
CE Compliant No
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000