infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Intl Gray
CBX4IG-AY


Mini-Com® surface mount box accepts four Mini-Com® Modules. Provides slots that accept cable ties for strain relief. Supplied with label holder/screw cover. Dimensions: 1.06"H x 2.90"W x 4.50"L (27.0mm x 73.6mm x 114.3mm), International Gray.
NoteCBX4IG-AY replaces CBX4IG-A
Product Type Surface Mount Box
Style Elongated
Module Type Mini-Com
No. of Ports 4
Color International Gray
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 1.06
Height (mm) 27.0
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 2.90
Width (mm) 73.6
CE Compliant No
Depth (mm) 114.3
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000