infrastructure for a connected world

An image of Surface Mount Box, 4 Port, White
CBX4WH-AY


Mini-Com® surface mount box accepts four Mini-Com® Modules. Provides slots that accept cable ties for strain relief. Supplied with label holder/screw cover. Dimensions: 1.06"H x 2.90"W x 4.50"L (27.0mm x 73.6mm x 114.3mm), White.
NoteCBX4WH-AY replaces CBX4WH-A
Style Elongated
Module Type Mini-Com
No. of Ports 4
Color White
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 1.06
Height (mm) 27.0
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 2.90
Width (mm) 73.6
CE Compliant No
Depth (mm) 114.3
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000