infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Low Profile, Arctic White
CBXC4AW-A


Mini-Com® surface mount box accepts four Mini-Com® Modules. Dimensions: 0.91"H x 3.15"W x 3.15"L (23.1mm x 80.0mm x 80.0mm), Arctic White.
Module Type Mini-Com
No. of Ports 4
Color Arctic White
Label Type Optional Adhesive
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 3.08
Length (mm) 78.1
Width (In.) 3.15
Width (mm) 79.7
CE Compliant No
Depth (mm) 80.0
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000