infrastructure for a connected world

An image of Surface Mount Box, 4 Port, Low Profile, Electric Ivory

Mini-Com® surface mount box accepts four Mini-Com® Modules. Dimensions: 0.91"H x 3.15"W x 3.15"L (23.1mm x 80.0mm x 80.0mm), Electric Ivory.
Product Type Surface Mount Box
Style Low Profile
Module Type Mini-Com
No. of Ports 4
Color Electric Ivory
Label Type Optional Adhesive
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5
Material ABS
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 3.08
Length (mm) 78.1
Width (In.) 3.15
Width (mm) 79.7
CE Compliant No
Depth (mm) 80.0
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000