infrastructure for a connected world

Mini-Com® surface mount box accepts up to 12 Mini-Com® Modules. Includes built-in fiber spool that stores up to 24 meters of buffered fiber optic cable. Dimensions:  1.80"H x 4.70"W x 6.66"L (45.8mm x 119.4mm x 169.2mm), Arctic White.
CBXF12AW-AY


Mini-Com® surface mount box accepts up to 12 Mini-Com® Modules. Includes built-in fiber spool that stores up to 24 meters of buffered fiber optic cable. Dimensions: 1.80"H x 4.70"W x 6.66"L (45.8mm x 119.4mm x 169.2mm), Arctic White.
NoteCBXF12AW-AY replaces CBXF12AW-A
Style Elongated w/ Fiber Spool
Module Type Mini-Com
No. of Ports 12
Color Arctic White
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5, LD10, LDPH10
Material ABS
Height (In.) 1.81
Height (mm) 45.8
Length (In.) 6.66
Length (mm) 169.2
Width (In.) 4.70
Width (mm) 119.4
Depth (mm) 170.1
No. of Module Inserts 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000