infrastructure for a connected world

An image of Surface Mount Box, 12 Port, Multimedia, Black
CBXF12BL-AY


Mini-Com® surface mount box accepts up to 12 Mini-Com® Modules. Includes built-in fiber spool that stores up to 24 meters of buffered fiber optic cable. Dimensions: 1.80"H x 4.70"W x 6.66"L (45.8mm x 119.4mm x 169.2mm), Black.
NoteCBXF12BL-AY replaces CBXF12BL-A
Style Elongated w/ Fiber Spool
Module Type Mini-Com
No. of Ports 12
Color Black
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5, LD10, LDPH10
Material ABS
Height (In.) 1.81
Height (mm) 45.8
Length (In.) 6.66
Length (mm) 169.2
Width (In.) 4.70
Width (mm) 119.4
Depth (mm) 170.1
Mounting Fasteners Included No
No. of Module Inserts 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000