infrastructure for a connected world

An image of Surface Mount Box, 12 Port, Multimedia, Electric Ivory
CBXF12EI-AY


Mini-Com® surface mount box accepts up to 12 Mini-Com® Modules. Includes built-in fiber spool that stores up to 24 meters of buffered fiber optic cable. Dimensions: 1.80"H x 4.70"W x 6.66"L (45.8mm x 119.4mm x 169.2mm), Electric Ivory.
NoteCBXF12EI-AY replaces CBXF12EI-A
Style Elongated w/ Fiber Spool
Module Type Mini-Com
No. of Ports 12
Color Electric Ivory
Label Type Label Pocket
Icon Slot No
Used with Pan-Way Raceway LD3, LDPH3, LD5, LDPH5, LD10, LDPH10
Material ABS
Height (In.) 1.81
Height (mm) 45.8
Length (In.) 6.66
Length (mm) 169.2
Width (In.) 4.70
Width (mm) 119.4
Depth (mm) 170.1
Mounting Fasteners Included No
No. of Module Inserts 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000