infrastructure for a connected world

An image of Surface Mount Box, 2 Port, Black
CBXJ2BL-A


Mini-Com® 2-port surface mount box accepts up to two Mini-Com® Modules, black. Includes built-in removable blank to add a second module. Dimensions: 0.91"H x 1.77"W x 2.44"L (23.1mm x 45.0mm x 62.0mm).
Style Low Profile
Module Type Mini-Com
Color Black
Label Type Optional Adhesive
Used with Pan-Way Raceway LDPH5
Material ABS
Height (In.) 0.91
Height (mm) 23.1
Length (In.) 2.44
Length (mm) 61.9
Width (In.) 1.77
Width (mm) 45.0
CE Compliant No
Depth (mm) 61.9
No. of Module Inserts 2
No. of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000