infrastructure for a connected world

An image of Surface Mount Box, 3 Port, Shuttered, Electric Ivory

Shuttered surface mount box accepts three Mini-Com® Modules, electric ivory. 0.94"H x 3.62"W x 3.31"L (23.88mm x 92.00mm x 84.00mm).
NoteCBXS3EI-AY replaces CBXS3EI-A
Style Shuttered
Module Type Mini-Com
No. of Ports 3
Color Electric Ivory
Label Type Label Pocket
Icon Slot Yes
Used with Pan-Way Raceway LD5, LDPH5
Height (In.) 0.94
Height (mm) 24
Length (In.) 3.31
Width (In.) 3.62
Width (mm) 92.0
Depth (mm) 84.0
No. of Module Inserts 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000