infrastructure for a connected world

An image of 2-1/32" Dia. Cable Cutting Tool

Ratchet cable cutting tool cuts both copper and aluminum solid code and stranded flex cables (AL &, CU cable to 1000MCM) up to 2 -1/32" (52mm) diameter. Approximate dimensions 14" (356mm) x 5-1/2" (140mm) x 1" (25.4mm). Tool weight 29.6 oz. (840 g).
Product Type Cable Cutting Tools
For Use With Copper and Aluminum solid code and stranded flex cables (AL & CU cable up to 1000 MCM)
Wire Range AL & CU cable to 1000MCM
Wire Range (O.D.) 2.31"
Height In (mm) 14.00 (355.6)
Length In (mm) 5.50 (139.7)
Weight (g) 840
Weight (oz.) 29.6
Width In (mm) 1.00 (25.4)
Arm Material High tempered steel
Base Material High tempered steel
Kit Contents
Part Features Designed with optimal force transmission ratio and stepwise cutting to allow for one-hand operation, Ergonomically formed, soft handle grips, All parts made of high-tempered special steel, Not for steel or ASCR cable
Width (In.) 5.50
Width (mm) 140.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000