infrastructure for a connected world

An image of IndustrialNet 8-Port DIN Rail Mount Copper Patch Panel, RG
CDPP8RG


IndustrialNet™ 8-port DIN rail mount copper patch panel. Mounting latches securely mount unit to standard DIN rail in industrial applications. Can also mount to other surfaces using mounting holes in latches. Includes screws to attach faceplate and Ultimate ID labels and clear label covers.
Product Type DIN panel
Module Type Mini-Com
No. of Ports 8
Color Rock Gray
Depth (In.) 4.6
Depth (mm) 117
Height (In.) 5.92
Height (mm) 150
Width (In.) 2.65
Width (mm) 67
Connection Type UTP, STP, A/V
Label Type Integrated Labeling; accepts Icons
No. of Connectors 8
No. of Module Inserts 8
No. of Rack Spaces 8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000