infrastructure for a connected world

An image of Faceplate, 3 Port, Sloped, Arctic White
CES3AWY


Sloped faceplate holds up to three Mini-Com™ Modules. For use with Elko faceplate frame. Includes back plate, label and label cover and mounting screws.
NoteCES3AWY replaces CES3AW
Module Type Mini-Com
No. of Ports 3
Compatibility 55x55 opening
Style Sloped
Color Arctic White
Label Type Label Pocket
Material ABS
Depth (mm) 17.9
Depth In (mm) 0.71
Height In (mm) 2.20 (55.9)
Width In (mm) 2.20 (55.9)
Height (mm) 55.9
No. of Module Inserts 3
Width (mm) 55.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000