infrastructure for a connected world

An image of LD10 Low Voltage Coupler Fitting
CF10IG-X


Coupler fitting for use with LD10 raceway, International Gray, ABS, Length 2.00 in.
For Use With LD10
Color International Gray
Material ABS
Height (In.) 0.91
Height (mm) 23.2
Length (In.) 2
Length (mm) 50.8
Width (In.) 1.60
Width (mm) 40.6
CE Compliant Yes
CSA Certified No
UL Recognized Yes
Length ft. (m) -(-)
RoHS Compliancy Status Compliant
Min. Order Qty. 10