infrastructure for a connected world

An image of Mini-Com 1-position 22.5x45 Shuttered Adapter

Accepts a single Mini-Com™ Module, 22.5mm x 45mm shuttered adapter, arctic white.
Style Shuttered
Module Type Mini-Com
No. of Ports 1
Color Arctic White
Label Type Label Pocket
Depth (In.) 1.02
Depth (mm) 25.9
Height (In.) 1.77
Width (In.) 0.89
BMEcat - With Cover true
Height (mm) 45.0
No. of Module Inserts 1
Width (mm) 22.5
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000