infrastructure for a connected world

Flat fiber patch panel. Holds up to four FAP or FMP adapter panels.
CFAPPBL1


Flat fiber patch panel. Holds up to four FAP or FMP adapter panels.
Product Type Fiber Adapter Panels
Depth (In.) 0.44
Depth (mm) 11.2
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 19.00
Width (mm) 482.6
Fiber Type Multimode 62.5/125
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000