infrastructure for a connected world

An image of Sloped, shuttered adapter, 2-port, LK OPUS, Nordic Gray
CFD66S2SNG


Mini-Com™ 2-position, sloped shuttered OPUS 66 adapter holds up to two Mini-Com™ Modules. Compatible with in-wall and surface mount installation.
Compatibility OPUS 66
Module Type Mini-Com
No. of Ports 2
Style Sloped, shuttered
Label Type Optional Adhesive
Color Nordic Gray
Depth (mm) 27.7
Height (mm) 58.8
No. of Module Inserts 2
Width (mm) 58.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000