infrastructure for a connected world

An image of Furniture Faceplate, 4 Port, Herman Miller, Sloped, Intl Gray
CFFPEBSL4IG


Sloped faceplate snaps into knockouts found on Herman Miller furniture such as Ethospace Beltline. Accepts up to four Mini-Com® Modules. Supplied with write-on label and label cover and icon slots, International Gray.
Height opening Dim. In (mm) 2.38 (60.33)
Width opening Dim In (mm) 3.44 (87.31)
Compatibility Herman Miller
Height (In.) 2.65
Height (mm) 67.3
Module Type Mini-Com
Width (In.) 3.71
Width (mm) 94.1
No. of Ports 4
Color International Gray
Style Sloped
Depth In (mm) 1.22 (31.0)
Height In (mm) 2.65 (67.3)
Width In (mm) 3.71 (94.1)
Material ABS
CE Compliant No
Connection Type UTP, STP, Fiber-Optic, A/V
Depth (mm) 31.0
Furniture Style Ethospace Beltline
Furniture Type Herman Miller
Label Type Label and Cover; accepts Icons
No. of Module Inserts 4
No. of Module Spaces 4
Thickness (In.) 1.22
Thickness (mm) 31.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000