infrastructure for a connected world

An image of Faceplate, 2 Port, Stainless Steel

Single gang, vertical faceplate accepts two Mini-Com® Modules.
Module Type Mini-Com
No. of Ports 2
Compatibility Single Gang
Style Flat
Color Stainless Steel
Label Type Optional Adhesive
Material Stainless Steel
Depth In (mm) 0.75
Height In (mm) 4.5 (114.4)
Width In (mm) 2.75 (70.0)
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000