infrastructure for a connected world

An image of Adapter, 45x45mm, 2 Port Sloped Shuttered Module with Label, Arctic White

45mm x 45mm adapter with one 1/2-size sloped shuttered module insert with label and label cover. Accepts up to two Mini-Com™ Modules.
Style Sloped, shuttered
Module Type Mini-Com
No. of Ports 2
Color Arctic White
Label Type Label Pocket
Depth (In.) 0.68
Depth (mm) 17.4
Height (In.) 1.77
Width (In.) 1.77
Adapter Color Arctic White
Height (mm) 45.0
Label Holder / Fastener Cover Included Yes
No. of Module Inserts 2
Width (mm) 31.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000