infrastructure for a connected world

An image of Faceplate, 6 Port, Single Gang, Stainless Steel

Single gang, vertical faceplate accepts six Mini-Com® Modules. Requires minimum 1.9" wide electrical box for proper mounting.
Product Type Single Gang Faceplate
Module Type Mini-Com
Height (mm) 114.3
No. of Ports 6
Width (mm) 70.0
Compatibility Single Gang
Style Flat
Color Stainless Steel
Label Type Optional Adhesive
Material Stainless Steel
Depth (mm) 19.1
Depth In (mm) 0.75
Height In (mm) 4.5 (114.4)
Width In (mm) 2.75 (70.0)
No. of Module Inserts 6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000