infrastructure for a connected world

An image of Faceplate, 2 Port, 86x86 Sloped, Off White
CFP86S2IWY


86mm x 86mm single gang sloped faceplate with screw cover. Accepts two Mini-Com™ Modules.
NoteCFP86S2IWY replaces CFP86S2IW
Faceplate Size Single gang
Module Type Mini-Com
No. of Ports 2
Style Sloped
Label Type Optional Adhesive
Color Off White
Depth (mm) 27.5
Height (mm) 86.0
No. of Module Inserts 2
Product Type Faceplate
Width (mm) 86.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000