infrastructure for a connected world

Double gang, vertical faceplate accepts eight Mini-Com® Modules.
CFP8S-2GY


Double gang, vertical faceplate accepts eight Mini-Com® Modules.
Product Type Double Gang Faceplate
Module Type Mini-Com
No. of Ports 8
Compatibility Double Gang
Style Flat
Color Stainless Steel
Label Type Optional Adhesive
Material Stainless Steel
Depth In (mm) 0.76
Height In (mm) 4.51 (114.5)
Width In (mm) 4.60 (116.8)
No. of Module Inserts 8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000