infrastructure for a connected world

An image of Adapter, 50x50mm, 1/2 Size Flat Module Insert, Off White
CFPAGF2IWY


50mm x 50mm adapter and one 1/2-size flat module insert that accepts up to two Mini-Com™ Modules. Supplied with mounting screws and metal mounting plate.
NoteCFPAGF2IWY replaces CFPAGF2IW
Style Flat
Module Type Mini-Com
No. of Ports 2
Color Off White
Label Type Label Pocket
Material ABS
Depth (mm) 17.4
Height (mm) 50.0
No. of Module Inserts 2
Width (mm) 50.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000