infrastructure for a connected world

An image of Adapter, 50x50mm, 1/2 Size Sloped Module Insert, Polar White

50mm x 50mm adapter and one 1/2-size sloped module insert that accepts up to two Mini-Com™ Modules. Supplied with mounting screws and metal mounting plate.
Style Sloped
Module Type Mini-Com
No. of Ports 2
Color Polar White
Label Type Label Pocket
Material ABS
Depth (mm) 27.5
Height (mm) 50.0
No. of Module Inserts 2
Width (mm) 50.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000