infrastructure for a connected world

An image of Adapter, 50x50mm, 1/2 Size Sloped Shuttered Module Insert, Arctic White
CFPAGS2SAWY


50mm x 50mm adapter and one 1/2-size sloped shuttered module insert that accepts up to two Mini-Com™ Modules. Supplied with mounting screws and metal mounting plate.
NoteCFPAGS2SAWY replaces CFPAGS2SAW
Style Sloped, Shuttered
Module Type Mini-Com
No. of Ports 2
Color Arctic White
Label Type Label Pocket
Material ABS
Depth (mm) 28.7
Height (mm) 50.0
No. of Module Inserts 2
Product Type Adapter
Width (mm) 50.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000