infrastructure for a connected world

An image of Faceplate, Denmark, Sloped Shuttered 1/2 Size Module Insert, European White

Danish 77.1mm x 50.4mm faceplate with one 1/2-size sloped shuttered module insert. Holds up to two Mini-Com™ Modules. Supplied with label and label cover.
Compatibility FUGA
Module Type Mini-Com
No. of Ports 2
Style Sloped, shuttered
Label Type Label Pocket
Color European White
Depth (mm) 37.4
Height (mm) 77.1
No. of Module Inserts 2
Width (mm) 50.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000