infrastructure for a connected world

An image of Faceplate, 10 Port, Double Gang, Executive, Electric Ivory
CFPE10EI-2GY


Double gang, vertical faceplate accepts ten Mini-Com® Modules, electric ivory.
NoteCFPE10EI-2GY replaces CFPE10EI-2G
Faceplate Size Double Gang
No. of Ports 10
Color Electric Ivory
Label Type Label Pocket
Module Type Mini-Com
Mount Orientation Vertical
Style Flat
Material ABS
Depth In (mm) .83 (21.1)
Height In (mm) 4.50 (114.3)
Width In (mm) 4.50 (114.3)
Depth (mm) 21.0
No. of Module Inserts 10
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000