infrastructure for a connected world

An image of Faceplate, 1 Port, Single Gang, Executive, Off White

Single gang, vertical faceplate accepts one Mini-Com® Module.
NoteCFPE1IWY replaces CFPE1IW
Faceplate Size Single Gang
No. of Ports 1
Color Off White
Label Type Label Pocket
Module Type Mini-Com
Mount Orientation Vertical
Style Flat
Material ABS
Depth In (mm) .83 (21.1)
Height In (mm) 4.50 (114.3)
Width In (mm) 2.75 (69.8)
Depth (mm) 21.1
Height (mm) 114.3
No. of Module Inserts 1
Width (mm) 69.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000