infrastructure for a connected world

An image of Adapter, 45x45mm, 1 1/2 Size Flat Module Insert, Off White
CFPFF2IW


45mm x 45mm adapter with one 1/2-size flat module insert that accepts two Mini-Com™ Modules.
Style Flat
Module Type Mini-Com
No. of Ports 2
Color Off White
Label Type Optional Adhesive
Depth (In.) 0.88
Depth (mm) 22.3
Height (In.) 1.77
Width (In.) 1.77
Adapter Color International White
Height (mm) 45.0
Label Holder / Fastener Cover Included No
No. of Module Inserts 2
Width (mm) 45.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000