infrastructure for a connected world

An image of Faceplate, 2 Port, Single Gang, Horizonal, Intl Gray

Single gang, horizontal faceplate accepts two Mini-Com® Modules.
Faceplate Size Single Gang
No. of Ports 2
Color International Gray
Label Type Optional Adhesive
Module Type Mini-Com
Mount Orientation Horizontal
Style Flat
Material ABS
Depth In (mm) .68 (17.4)
Height In (mm) 2.75 (69.8)
Width In (mm) 4.50 (114.3)
Compatibility Std Horizontal
Depth (mm) 17.4
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000