infrastructure for a connected world

An image of Faceplate, 4 Port, Single Gang, Classic, Stainless Steel
CFPL4SY


Single gang, vertical faceplate accepts four Mini-Com® Modules. Requires minimum 1.9" wide electrical box for proper mounting.
Module Type Mini-Com
No. of Ports 4
Compatibility Single Gang
Style Flat
Color Stainless Steel
Label Type Label Pocket
Material Stainless Steel
Depth In (mm) 0.75
Height In (mm) 4.51 (114.5)
Width In (mm) 2.75 (70.0)
No. of Module Inserts 4
No. of Module Spaces 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000