infrastructure for a connected world

Single gang 86mm x 86mm shuttered faceplate. Accepts up to two Mini-Com® Modules. Includes two M4.0-0.7x25mm panhead mounting screws.
CFPL86F2SAW


Single gang 86mm x 86mm shuttered faceplate. Accepts up to two Mini-Com® Modules. Includes two M4.0-0.7x25mm panhead mounting screws.
Faceplate Size Single gang
Module Type Mini-Com
No. of Ports 2
Style Shuttered
Label Type Label Pocket
Color Arctic White
Depth (mm) 23.9
Height (mm) 86.0
No. of Module Inserts 2
Width (mm) 86.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000