infrastructure for a connected world

An image of Faceplate, 2 Port, Tamper Resistant, Breakouts,  White

Single gang, vertical tamper resistant faceplate with two encased sloped ports and two accessible breakout ports in the base, accepts up to four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm)
Product Type Tamper Resistant Faceplate
Module Type Mini-Com
No. of Ports 2
Compatibility Single Gang
Style Sloped
Color White
Label Type Optional Adhesive; accepts Icons
NoteTwo additional accessible breakout ports
Material Polycarbonate
Depth In (mm) 2.19
Height In (mm) 5.73 (145.5)
Width In (mm) 3.07 (78.0)
No. of Module Inserts 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000