infrastructure for a connected world

An image of Faceplate, 4 Port, Tamper Resistant, Clear
CFPTR4CL


Single gang, vertical tamper resistant faceplate with four encased sloped ports, accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm), Clear.
Module Type Mini-Com
No. of Ports 4
Compatibility Single Gang
Style Sloped
Color Clear
Label Type Optional Adhesive; accepts Icons
Material Polycarbonate
Depth In (mm) 2.19
Height In (mm) 5.73 (145.5)
Width In (mm) 3.07 (78.0)
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000