infrastructure for a connected world

An image of Faceplate, 4 Port, Water Resistant, Industrial, Intl Gray Base, Clear Cover

Single gang, vertical water resistant faceplate accepts four Mini-Com® Modules. Dimensions 5.8"H x 3.1"W x 1.5"D (147.32mm x 78.74mm x 38.10mm).
Product Type Water Resistant Faceplate
Module Type Mini-Com
Height (mm) 145.5
No. of Ports 4
Width (mm) 78.0
Compatibility Single Gang
Style Sloped
Color International Gray Base and Clear Cover
Label Type Optional Adhesive; accepts Icons
NoteRated IP 56
Material Polycarbonate
Depth (mm) 55.7
Depth In (mm) 2.19
Height In (mm) 5.73 (145.5)
Width In (mm) 3.07 (78.0)
No. of Module Inserts 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000