infrastructure for a connected world

An image of LD10 / LDPH10 / LD2P10 Power Rated Coupler Fitting
CFX10AW-X


Coupler fitting for use with LD10, LDPH10, and LD2P10 raceway, Arctic White, ABS, Length 1.24 in.
For Use With LD10/LDPH10/LD2P10
Color Arctic White
Material ABS
Height (In.) 0.93
Height (mm) 23.6
Length (In.) 1.24
Length (mm) 31.5
Width (In.) 1.62
Width (mm) 41.1
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Length ft. (m) -(-)
RoHS Compliancy Status Compliant
Min. Order Qty. 10