infrastructure for a connected world

An image of Copper Cable Stripping Tool
CJAST


Copper cable jacket stripping tool.
CE Compliant No
Length (In.) 3.60
Length (mm) 90.5
Part Features Strips insulation up to 0.040" (1.0mm) of multi core cable, UTP/STP cable, fiber optic cable, Strip range 0.1" - 0.43" (2.5mm - 11.0mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000