infrastructure for a connected world

An image of Cable Marker Strap, 15.3"L (387mm), Polyethylene, Red
CM4S-L2


Cable marker strap, standard cross section, 15.3" (387mm) length, red.
Material Polyethylene
Application Chemical Resistant
Color Red
Environment Outdoor
Cross Section Standard
Locking Style Locking
Plenum-Rated No
Tool Hand install only
Thickness In (mm) .033 (.84)
Width In (mm) .750 (19.1)
Bundle Diameter Range In. (mm) 0.25 (6.4) - 4.38 (111)
CE Compliant Yes
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Marker Type Flag/Wrap
Marker Write-On Area (In.) 1.50 x 2.62
Marker Write-On Area (mm) 38.1 x 66.5
Material Flammability Rating UL 94V-2
Max. Bundle Diameter (mm) 111
Min. Loop Tensile Strength (N) 0
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000