infrastructure for a connected world

An image of Mini-Com JIS Adapter w/Clear Spring-Shuttered Door, Cat5 Imprint, Off White
CMASSP5IW-X


Mini-Com® Matsushita adapter with clear spring shuttered door and LAN/CAT5E imprint.
Replaces Part Number(s) CMASSP5IW-X replaces CMASP5IW-X
Compatibility JIS
Module Type Mini-Com
Color Off White
Style Shuttered
Label Type None
No. of Ports 1
Depth (mm) 23.6
Height (mm) 22.9
No. of Module Inserts 1
Width (mm) 44.0
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000