infrastructure for a connected world

An image of Cable Management Bend Radius Clip Kit
CMBRC1E


The Panduit Bend Radius Control Clip Kit manages and protects cables as they transition from patch panels, creating a safe and accessible pathway with proper bend radius control. PVC, 1 RU, 5.0"D (129mm), 2pc.
Accessory Type Bend Radius Control Clip
No. of Rack Spaces 1
Compatibility
Material Polycarbonate
CE Compliant No
Color Black
Width (In.) 1
Width (mm) 25.4
Height (In.) 1.7
Height (mm) 44.3
Depth (In.) 5
Depth (mm) 129
Length (In.) 5.08
Length (mm) 129.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000