infrastructure for a connected world

An image of Horizontal Panel D-Rings Front and Back 1 RU
CMPH1


1RU Horizontal D-ring cable manager, D-rings on front and larger D-rings on rear.
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material Stamping: Steel, D-Rings: Polycarbonate
D-Ring Size Front: 1.5" x 3", Rear: 1.5" x 5"
CE Compliant No
Color Black
Width (In.) 8.57
Width (mm) 217.6
Height (In.) 1.72
Height (mm) 43.7
Depth (In.) 8.57
Depth (mm) 218
Length (In.) 19.00
Length (mm) 482.6
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000