infrastructure for a connected world

An image of Horizontal Panel D-Ring Replacement Cover
CMPH1C


The Panduit D-Ring Cable Manager Snap-On Cover installs quickly and easily, protecting the Cable Manager while providing a clean, simple finish. PVC, 1RU, 19.4in x 19.4in (492mm x 492mm), Black, 1pc – Open-Access Manager not included.
Accessory Type Snap-on Cover
No. of Rack Spaces 1
Material PVC
Rack System Width (In.) 19.0
CE Compliant No
Color Black
Width (In.) 19.4
Width (mm) 492
Height (In.) 1.61
Height (mm) 40.88
D-Ring Size
Length (In.) 19.38
Length (mm) 492.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000