infrastructure for a connected world

An image of Horizontal Panel D-Ring Replacement Cover
CMPH2C


Snap-on cover for 2RU D-ring cable manager (2RU Open-Access Manager not included).
Accessory Type Snap-on Cover
No. of Rack Spaces 2
Material PVC
Rack System Width (In.) 19.0
CE Compliant No
Color Black
Width (In.) 8.57
Width (mm) 217.7
Height (In.) 3.47
Height (mm) 88.1
D-Ring Size
Length (In.) 19.00
Length (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000