infrastructure for a connected world

An image of Cable Mgmt. Waterfall Base
CMWB


The Panduit Cable Management Waterfall Base is designed to improve network reliability. Users can easily install it onto most standard ladder rack rungs and stringers to transfer wires at a safe 1.75in (43mm) vertical bend radius. Glass-filled Nylon, 8.4in x 5.2in x 3.4in (213mm x 133mm x 86mm), Black, 1pc.
Depth (In.) 1.75
Depth (mm) 44.4
Height (In.) 3.07
Width (In.) 5.24
Material Glass Filled Flame Retardant Nylon 6.6
Color Black
Height (mm) 85.6
Length (mm) 213.4
Width (mm) 133.1
CE Compliant No
Description Black Base
Environment Indoors
Max. Continuous Use Temperature -76°F (-60°C) - 212°F (100°C)
Type Conduit Waterfall Accessories
Used With Cable Ties S
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000