infrastructure for a connected world

An image of 24-Port Modular Shielded Patch Panel with Strain Relief Bar, Quick Release Bracket and Category 6 Shielded Jack Modules
CP24WSBBK6TGBL


The 24-port modular shielded patch panel kit in black is packaged with 24 CJS688TGY category 6 shielded jack modules. It includes the CP24BLY patch panel, SRBBRKT quick release brackets, and the SRBCT strain relief bar. It takes up one rack space (1 RU).
No. of Ports 24
No. of Rack Spaces 1
Patch Panel Style Flat
Termination TG
Identification Optional Adhesive
Color Black
CE Compliant No
Depth (In.) 3.9
Height (In.) 1.72
Module Type Mini-Com
No. of Connectors 24
Performance Level Category 6
Width (In.) 19
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000