infrastructure for a connected world

24-port shielded patch panel kit packaged with 24 CJS688TGY shielded jack modules. Includes CP24LGY Patch Panel, SRBBRKT quick release brackets, and (SRBCT) strain relief bar.
CP24WSBBK6TGLG


24-port shielded patch panel kit packaged with 24 CJS688TGY shielded jack modules. Includes CP24LGY Patch Panel, SRBBRKT quick release brackets, and (SRBCT) strain relief bar.
No. of Ports 24
Product Type 24-Port All Metal Modular Patch Panel
No. of Rack Spaces 1
Patch Panel Style Flat
Width (In.) 19
Termination TG
Identification Optional adhesive
Color Light Gray
CE Compliant No
Depth (In.) 3.9
Height (In.) 1.72
Module Type Mini-Com
Mounting Method 19 inch mounting
No. of Connectors 24
Performance Level Category 6
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000